IESNA:LM-63-2002
[TEST]P1390538
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5D-927-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 5xLight Square PACKAGE 90CRI 2700K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (70) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.25A 269.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15045.2
TILT=NONE
70 -1 1 38 41 1 1 1.5000 1.0000 0.0000
1.000 1 269.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
55.5 74.0 78.7 83.3 87.9 97.2 106.4 115.7 125.0 138.8 157.3 185.1 236.0 291.6 296.2 291.6 296.2 328.6 453.5 745.1 1013.5 1175.5 1194.0 1138.5 
1115.3 809.9 657.2 564.6 513.7 462.8 411.9 347.1 222.1 101.8 41.7 4.6 0.0 0.0 
55.5 74.0 78.7 87.9 92.6 106.4 115.7 134.2 148.1 175.9 240.6 365.6 550.7 657.2 735.8 842.3 1013.5 1383.7 2267.6 3753.2 5474.8 5868.1 
5271.1 4424.2 4188.2 3364.5 2452.8 1740.1 1198.6 851.5 606.2 458.2 217.5 115.7 41.7 4.6 0.0 0.0 
55.5 74.0 78.7 87.9 101.8 115.7 134.2 175.9 268.4 587.7 1115.3 1772.5 2364.8 3022.0 3669.9 4368.7 5211.0 6923.3 10875.5 15614.4 
18247.6 18636.4 17923.7 17206.4 16970.4 16415.0 15373.7 13157.0 9241.8 5234.1 2522.2 967.2 300.8 152.7 50.9 4.6 0.0 0.0 
55.5 69.4 74.0 87.9 106.4 125.0 162.0 245.3 601.6 1670.7 2938.7 4169.7 5474.8 6414.2 7450.8 8445.8 10320.1 14559.2 20015.5 
25027.4 26661.1 27137.8 27253.4 27845.8 28035.6 28216.0 25966.9 20506.0 15494.1 10769.0 7339.8 2133.4 597.0 171.2 37.0 4.6 0.0 
0.0 
55.5 64.8 74.0 87.9 106.4 129.6 175.9 342.5 1041.3 2707.3 4701.9 6289.3 7548.0 8779.0 10283.1 11949.1 14966.5 21126.2 29734.0 
34098.0 35555.8 35842.8 37004.3 38249.2 38327.9 36967.3 32182.1 25888.2 20034.0 16308.6 10695.0 3313.5 1092.2 231.4 46.3 4.6 0.0 
0.0 
55.5 60.2 69.4 83.3 106.4 129.6 189.7 370.2 1356.0 3429.2 5632.1 7076.0 8325.5 9852.7 11546.5 13633.7 17456.3 24680.4 33649.1 
37943.8 39799.6 40836.2 42752.1 43691.6 43580.5 41345.3 35565.1 28322.5 23801.1 19418.5 11810.3 4632.5 1476.3 226.8 46.3 0.0 
0.0 0.0 
55.5 55.5 64.8 78.7 101.8 125.0 171.2 342.5 1170.8 2924.8 4775.9 6321.7 7464.7 8575.4 10019.3 11745.5 14614.8 20543.1 28979.6 
33556.6 34773.7 35037.5 35986.2 36948.8 37050.6 35444.8 30715.1 24948.8 19705.4 15859.7 10519.1 3447.8 1490.2 310.1 41.7 0.0 0.0 
0.0 
55.5 55.5 64.8 78.7 97.2 120.3 152.7 249.9 694.2 1707.7 3068.3 4340.9 5507.1 6335.5 7177.8 8135.8 9658.3 13693.8 19779.5 
24578.5 26152.0 26480.6 26600.9 27045.2 27253.4 27276.6 24782.2 19959.9 14929.5 10861.6 7353.7 2364.8 907.1 226.8 32.4 0.0 0.0 
0.0 
55.5 55.5 64.8 74.0 87.9 106.4 125.0 162.0 263.8 652.5 1221.8 1892.8 2499.0 3045.1 3665.3 4327.0 5076.8 6835.3 10597.8 15790.2 
18307.8 18617.9 17766.3 16984.2 16739.0 15938.3 14730.5 11995.4 8654.1 5215.6 2670.3 1082.9 361.0 171.2 50.9 0.0 0.0 0.0 
55.5 50.9 60.2 69.4 78.7 87.9 106.4 115.7 134.2 171.2 249.9 402.6 569.2 661.8 749.7 888.5 1092.2 1416.1 2170.5 3938.3 5780.2 6136.5 
5308.2 4350.2 4169.7 3156.2 2290.8 1522.6 1022.8 777.5 629.4 499.8 268.4 125.0 37.0 0.0 0.0 0.0 
55.5 50.9 55.5 64.8 74.0 83.3 92.6 101.8 111.1 125.0 143.5 175.9 236.0 291.6 291.6 286.9 300.8 328.6 411.9 745.1 1166.2 1268.0 1143.1 999.6 
967.2 726.6 592.4 522.9 485.9 467.4 435.0 388.7 282.3 111.1 32.4 0.0 0.0 0.0 
55.5 50.9 55.5 60.2 69.4 78.7 83.3 92.6 92.6 101.8 111.1 125.0 134.2 162.0 171.2 166.6 148.1 143.5 148.1 152.7 157.3 175.9 203.6 226.8 226.8 263.8 
291.6 310.1 323.9 319.3 314.7 277.7 236.0 134.2 32.4 0.0 0.0 0.0 
55.5 46.3 50.9 55.5 60.2 64.8 69.4 69.4 69.4 74.0 74.0 78.7 83.3 83.3 83.3 87.9 87.9 92.6 87.9 83.3 83.3 83.3 83.3 83.3 87.9 101.8 
115.7 120.3 125.0 134.2 157.3 180.5 175.9 138.8 50.9 0.0 0.0 0.0 
55.5 46.3 46.3 50.9 50.9 50.9 55.5 55.5 55.5 55.5 55.5 60.2 55.5 55.5 55.5 55.5 55.5 55.5 60.2 60.2 64.8 64.8 64.8 69.4 69.4 78.7 
92.6 101.8 106.4 106.4 97.2 83.3 78.7 64.8 37.0 0.0 0.0 0.0 
55.5 41.7 41.7 41.7 41.7 46.3 41.7 41.7 41.7 41.7 41.7 41.7 41.7 41.7 37.0 37.0 37.0 37.0 37.0 32.4 37.0 41.7 50.9 55.5 55.5 60.2 55.5 46.3 41.7 32.4 27.8 23.1 13.9 4.6 0.0 
0.0 0.0 0.0 
55.5 41.7 37.0 37.0 37.0 37.0 37.0 32.4 32.4 32.4 27.8 27.8 23.1 23.1 18.5 18.5 13.9 18.5 23.1 27.8 23.1 13.9 9.3 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.5 41.7 37.0 37.0 32.4 32.4 32.4 27.8 27.8 23.1 18.5 13.9 9.3 9.3 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.5 37.0 32.4 32.4 27.8 27.8 27.8 23.1 23.1 13.9 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.5 37.0 32.4 27.8 23.1 23.1 18.5 18.5 9.3 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.5 37.0 27.8 23.1 18.5 18.5 13.9 9.3 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.5 32.4 27.8 23.1 18.5 18.5 13.9 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.5 32.4 27.8 23.1 18.5 13.9 9.3 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.5 32.4 27.8 18.5 13.9 9.3 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.5 32.4 23.1 18.5 13.9 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.5 32.4 23.1 18.5 13.9 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.5 32.4 23.1 18.5 13.9 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.5 37.0 27.8 23.1 13.9 9.3 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.5 41.7 32.4 27.8 23.1 13.9 9.3 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.5 50.9 41.7 37.0 32.4 27.8 23.1 13.9 9.3 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.5 60.2 55.5 50.9 46.3 41.7 37.0 32.4 27.8 18.5 13.9 9.3 9.3 4.6 4.6 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
55.5 64.8 60.2 55.5 50.9 46.3 46.3 41.7 32.4 27.8 18.5 18.5 13.9 13.9 9.3 9.3 9.3 4.6 4.6 4.6 4.6 4.6 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.6 4.6 4.6 0.0 
0.0 0.0 
55.5 69.4 64.8 60.2 55.5 55.5 50.9 46.3 41.7 32.4 27.8 23.1 18.5 18.5 13.9 13.9 13.9 9.3 9.3 9.3 9.3 9.3 9.3 4.6 4.6 4.6 4.6 4.6 4.6 4.6 4.6 4.6 4.6 9.3 9.3 
4.6 4.6 0.0 
55.5 74.0 69.4 64.8 64.8 60.2 60.2 60.2 50.9 46.3 37.0 32.4 32.4 27.8 23.1 23.1 18.5 18.5 18.5 18.5 18.5 13.9 13.9 13.9 9.3 9.3 9.3 9.3 9.3 9.3 9.3 13.9 13.9 13.9 
13.9 13.9 13.9 0.0 
55.5 74.0 69.4 69.4 69.4 64.8 64.8 64.8 60.2 55.5 50.9 41.7 37.0 37.0 32.4 32.4 27.8 27.8 27.8 27.8 23.1 18.5 18.5 13.9 13.9 13.9 13.9 13.9 13.9 13.9 13.9 13.9 13.9 13.9 
13.9 13.9 13.9 0.0 
55.5 69.4 64.8 64.8 64.8 64.8 64.8 64.8 64.8 55.5 50.9 46.3 46.3 41.7 41.7 37.0 37.0 37.0 37.0 32.4 32.4 27.8 23.1 18.5 18.5 13.9 13.9 13.9 13.9 13.9 13.9 13.9 13.9 
13.9 13.9 13.9 13.9 0.0 
55.5 69.4 64.8 64.8 60.2 60.2 60.2 55.5 55.5 55.5 50.9 50.9 50.9 46.3 46.3 46.3 46.3 46.3 50.9 55.5 50.9 41.7 37.0 32.4 32.4 27.8 27.8 23.1 23.1 
27.8 23.1 18.5 13.9 13.9 9.3 9.3 9.3 0.0 
55.5 64.8 64.8 60.2 60.2 60.2 60.2 60.2 55.5 55.5 55.5 55.5 55.5 55.5 55.5 60.2 60.2 60.2 60.2 60.2 60.2 64.8 74.0 83.3 87.9 87.9 
78.7 69.4 64.8 55.5 50.9 46.3 41.7 27.8 18.5 9.3 4.6 0.0 
55.5 69.4 64.8 64.8 64.8 64.8 69.4 64.8 64.8 64.8 69.4 69.4 69.4 69.4 69.4 74.0 74.0 78.7 78.7 83.3 83.3 87.9 87.9 92.6 92.6 101.8 
115.7 125.0 125.0 120.3 115.7 106.4 101.8 87.9 55.5 9.3 4.6 0.0 
55.5 69.4 74.0 74.0 74.0 78.7 78.7 83.3 83.3 83.3 87.9 92.6 92.6 92.6 97.2 101.8 106.4 111.1 106.4 101.8 97.2 101.8 101.8 106.4 111.1 129.6 
143.5 148.1 157.3 166.6 189.7 212.9 203.6 166.6 60.2 9.3 0.0 0.0 
55.5 74.0 78.7 78.7 83.3 92.6 97.2 101.8 106.4 115.7 125.0 134.2 148.1 171.2 185.1 175.9 166.6 162.0 162.0 171.2 175.9 194.4 245.3 259.2 263.8 291.6 
310.1 319.3 323.9 310.1 296.2 268.4 222.1 120.3 46.3 4.6 0.0 0.0 
55.5 74.0 78.7 83.3 87.9 97.2 106.4 115.7 125.0 138.8 157.3 185.1 236.0 291.6 296.2 291.6 296.2 328.6 453.5 745.1 1013.5 1175.5 1194.0 1138.5 
1115.3 809.9 657.2 564.6 513.7 462.8 411.9 347.1 222.1 101.8 41.7 4.6 0.0 0.0 
